Standard

MMIX1Y25N250CV1

  • Electrical Characteristics
    • Catalog # MMIX1Y25N250CV1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 2500
    • Collector Current @ 25 ℃ (A) 36
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 4
    • Fall Time [Inductive Load] (ns) 246
    • Configuration Copack (FRED)
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.65
    • Turn-off Energy @ 150 ℃ (mJ) 10.5
    • Collector Current @ 110 ℃ (A) 18
    • Thermal resistance [junction-case] [Diode] (K/W) 0.86
    • Forward Current @ 110 ℃ (A) 14