Standard

MMIX1Y82N120C3H1

  • Electrical Characteristics
    • Catalog # MMIX1Y82N120C3H1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 78
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.4
    • Fall Time [Inductive Load] (ns) 93
    • Configuration Copack (Sonic-FRD)
    • Package Type SMPDU
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.39
    • Turn-off Energy @ 125 ℃ (mJ) 3.7
    • Collector Current @ 110 ℃ (A) 36
    • Thermal resistance [junction-case] [Diode] (K/W) 0.54
    • Forward Current @ 110 ℃ (A) 34