High Voltage

IXYF30N450

  • Electrical Characteristics
    • Catalog # IXYF30N450
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 4500
    • Collector Current @ 25 ℃ (A) 23
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.9
    • Configuration Single
    • Package Type I4-PAK
    • Fall Time [Resistive Load] (ns) 1220
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.54
    • Collector Current @ 110 ℃ (A) 17