High Voltage

IXYH16N170C

  • Electrical Characteristics
    • Catalog # IXYH16N170C
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 40
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.8
    • Fall Time [Inductive Load] (ns) 120
    • Configuration Single
    • Package Type TO-247
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.48
    • Turn-off Energy @ 150 ℃ (mJ) 1.95
    • Collector Current @ 110 ℃ (A) 16