High Voltage

IXYH24N170CV1

  • Electrical Characteristics
    • Catalog # IXYH24N170CV1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1700
    • Collector Current @ 25 ℃ (A) 58
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 4
    • Fall Time [Inductive Load] (ns) 78
    • Configuration Copack (FRED)
    • Package Type TO-247U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.3
    • Turn-off Energy @ 150 ℃ (mJ) 2.66
    • Collector Current @ 110 ℃ (A) 24
    • Thermal resistance [junction-case] [Diode] (K/W) 0.55
    • Forward Current @ 110 ℃ (A) 28