High Voltage

IXYX40N250CHV

  • Electrical Characteristics
    • Catalog # IXYX40N250CHV
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 2500
    • Collector Current @ 25 ℃ (A) 154
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 4
    • Fall Time [Inductive Load] (ns) 134
    • Configuration Single
    • Package Type TO-247 PLUS-HV
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.1
    • Turn-off Energy @ 150 ℃ (mJ) 11.5
    • Collector Current @ 110 ℃ (A) 40