Planar

IXA12IF1200PB

  • Electrical Characteristics
    • Catalog # IXA12IF1200PB
    • Status Not for New Designs
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 20
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.8
    • Configuration Copack (Sonic-FRD)
    • Package Type TO-220AB
    • Thermal resistance [junction-case] [IGBT] (K/W) 1.5
    • Turn-off Energy @ 125 ℃ (mJ) 1.1
    • Collector Current @ 110 ℃ (A) 13
    • Thermal resistance [junction-case] [Diode] (K/W) 1.8
    • Forward Current @ 110 ℃ (A) 14