Planar

IXA33IF1200HB

  • Electrical Characteristics
    • Catalog # IXA33IF1200HB
    • Status Not for New Designs
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 58
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.8
    • Fall Time [Inductive Load] (ns) 100
    • Configuration Copack (Sonic-FRD)
    • Package Type TO-247AD
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.5
    • Collector Current @ 90 ℃ (A) 34
    • Turn-off Energy @ 125 ℃ (mJ) 3
    • Thermal resistance [junction-case] [Diode] (K/W) 0.7
    • Forward Current @ 90 ℃ (A) 33