Planar

IXA37IF1200HJ

  • Electrical Characteristics
    • Catalog # IXA37IF1200HJ
    • Status Not for New Designs
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 58
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.8
    • Fall Time [Inductive Load] (ns) 100
    • Configuration Copack (Sonic-FRD)
    • Package Type ISOPLUS247
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.64
    • Collector Current @ 90 ℃ (A) 37
    • Turn-off Energy @ 125 ℃ (mJ) 3.8
    • Thermal resistance [junction-case] [Diode] (K/W) 1.2
    • Forward Current @ 90 ℃ (A) 25