Planar

IXA60IF1200NA

  • Electrical Characteristics
    • Catalog # IXA60IF1200NA
    • Status Not for New Designs
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 88
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.8
    • Fall Time [Inductive Load] (ns) 100
    • Configuration Copack (Sonic-FRD)
    • Package Type SOT-227B (minibloc)
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.43
    • Collector Current @ 90 ℃ (A) 56
    • Turn-off Energy @ 125 ℃ (mJ) 5.5
    • Thermal resistance [junction-case] [Diode] (K/W) 0.6
    • Forward Current @ 90 ℃ (A) 51