Planar

IXA70I1200NA

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXA70I1200NA
      • Status Not for New Designs
      • VCES - Collector-Emitter Voltage (V) 1200
      • Collector Current @ 25 ℃ (A) 100
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.8
      • Fall Time [Inductive Load] (ns) 100
      • Configuration Single
      • Package Type SOT-227B (minibloc)
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.35
      • Collector Current @ 90 ℃ (A) 65
      • Turn-off Energy @ 125 ℃ (mJ) 5.5