Planar

IXXH75N60B3D1

  • Electrical Characteristics
    • Catalog # IXXH75N60B3D1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 160
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.85
    • Fall Time [Inductive Load] (ns) 125
    • Configuration Copack (FRED)
    • Package Type TO-247U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.2
    • Turn-off Energy @ 150 ℃ (mJ) 2.2
    • Collector Current @ 110 ℃ (A) 75
    • Thermal resistance [junction-case] [Diode] (K/W) 0.9
    • Forward Current @ 110 ℃ (A) 30