Planar

IXXK300N60B3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXXK300N60B3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 600
      • Collector Current @ 25 ℃ (A) 550
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.6
      • Fall Time [Inductive Load] (ns) 95
      • Configuration Single
      • Package Type TO-264
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.065
      • Turn-off Energy @ 150 ℃ (mJ) 3.7
      • Collector Current @ 110 ℃ (A) 300