Planar

IXXN100N60B3H1

  • Electrical Characteristics
    • Catalog # IXXN100N60B3H1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 170
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.8
    • Fall Time [Inductive Load] (ns) 150
    • Configuration Copack (FRED)
    • Package Type SOT-227U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.25
    • Collector Current @ 90 ℃ (A) 100
    • Turn-off Energy @ 150 ℃ (mJ) 2.8
    • Thermal resistance [junction-case] [Diode] (K/W) 0.42
    • Forward Current @ 110 ℃ (A) 50