Planar

IXXN200N60C3H1

  • Electrical Characteristics
    • Catalog # IXXN200N60C3H1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 200
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.1
    • Fall Time [Inductive Load] (ns) 80
    • Configuration Copack (Sonic-FRD)
    • Package Type SOT-227U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.16
    • Turn-off Energy @ 150 ℃ (mJ) 2.1
    • Collector Current @ 110 ℃ (A) 98
    • Thermal resistance [junction-case] [Diode] (K/W) 0.7
    • Forward Current @ 110 ℃ (A) 30