Planar

IXXX100N60C3H1

  • Electrical Characteristics
    • Catalog # IXXX100N60C3H1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 600
    • Collector Current @ 25 ℃ (A) 170
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.2
    • Fall Time [Inductive Load] (ns) 75
    • Configuration Copack (FRED)
    • Package Type TO-247 PLUS
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.18
    • Collector Current @ 90 ℃ (A) 100
    • Turn-off Energy @ 150 ℃ (mJ) 1.4
    • Thermal resistance [junction-case] [Diode] (K/W) 0.3
    • Forward Current @ 110 ℃ (A) 65