Planar

IXYA20N65B3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYA20N65B3
      • Status Inactive Part
      • VCES - Collector-Emitter Voltage (V) 650
      • Collector Current @ 25 ℃ (A) 58
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.1
      • Fall Time [Inductive Load] (ns) 87
      • Configuration Single
      • Package Type TO-263
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.65
      • Turn-off Energy @ 150 ℃ (mJ) 0.76
      • Collector Current @ 110 ℃ (A) 20