Planar

IXYH30N120C3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYH30N120C3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 1200
      • Collector Current @ 25 ℃ (A) 75
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.3
      • Fall Time [Inductive Load] (ns) 88
      • Configuration Single
      • Package Type TO-247
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.3
      • Turn-off Energy @ 150 ℃ (mJ) 1.6
      • Collector Current @ 110 ℃ (A) 30