Planar

IXYH40N120B3D1

  • Electrical Characteristics
    • Catalog # IXYH40N120B3D1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 86
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.9
    • Fall Time [Inductive Load] (ns) 183
    • Configuration Copack (FRED)
    • Package Type TO-247U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.26
    • Turn-off Energy @ 150 ℃ (mJ) 2.05
    • Collector Current @ 110 ℃ (A) 40
    • Thermal resistance [junction-case] [Diode] (K/W) 0.9
    • Forward Current @ 110 ℃ (A) 25