Planar

IXYH40N90C3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYH40N90C3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 900
      • Collector Current @ 25 ℃ (A) 105
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.5
      • Fall Time [Inductive Load] (ns) 110
      • Configuration Single
      • Package Type TO-247
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.25
      • Turn-off Energy @ 125 ℃ (mJ) 1.2
      • Collector Current @ 110 ℃ (A) 40