Planar

IXYK120N120B3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYK120N120B3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 1200
      • Collector Current @ 25 ℃ (A) 320
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.2
      • Fall Time [Inductive Load] (ns) 260
      • Configuration Single
      • Package Type TO-264K
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.1
      • Turn-off Energy @ 150 ℃ (mJ) 27.9
      • Collector Current @ 110 ℃ (A) 120