Planar

IXYK120N120C3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYK120N120C3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 1200
      • Collector Current @ 25 ℃ (A) 240
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.2
      • Fall Time [Inductive Load] (ns) 96
      • Configuration Single
      • Package Type TO-264
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.1
      • Turn-off Energy @ 150 ℃ (mJ) 7.2
      • Collector Current @ 110 ℃ (A) 120