Planar

IXYN75N65C3D1

  • Electrical Characteristics
    • Catalog # IXYN75N65C3D1
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 150
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.3
    • Fall Time [Inductive Load] (ns) 60
    • Configuration Copack (FRED)
    • Package Type SOT-227U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.25
    • Turn-off Energy @ 150 ℃ (mJ) 1.3
    • Collector Current @ 110 ℃ (A) 75
    • Thermal resistance [junction-case] [Diode] (K/W) 0.52
    • Forward Current @ 110 ℃ (A) 75