Planar

IXYN82N120C3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYN82N120C3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 1200
      • Collector Current @ 25 ℃ (A) 120
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.2
      • Fall Time [Inductive Load] (ns) 93
      • Configuration Single
      • Package Type SOT-227
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.25
      • Turn-off Energy @ 125 ℃ (mJ) 3.7
      • Collector Current @ 110 ℃ (A) 66