Planar

IXYP15N65C3D1M

  • Electrical Characteristics
    • Catalog # IXYP15N65C3D1M
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 18
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.5
    • Fall Time [Inductive Load] (ns) 28
    • Configuration Copack (FRED)
    • Package Type TO-220FPU
    • Thermal resistance [junction-case] [IGBT] (K/W) 2.63
    • Turn-off Energy @ 150 ℃ (mJ) 0.24
    • Collector Current @ 110 ℃ (A) 9
    • Thermal resistance [junction-case] [Diode] (K/W) 4
    • Forward Current @ 110 ℃ (A) 13