Planar

IXYP50N65C3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYP50N65C3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 650
      • Collector Current @ 25 ℃ (A) 132
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.1
      • Fall Time [Inductive Load] (ns) 27
      • Configuration Single
      • Package Type TO-220
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.25
      • Turn-off Energy @ 150 ℃ (mJ) 0.7
      • Collector Current @ 110 ℃ (A) 50