Planar

IXYP8N90C3D1

  • Electrical Characteristics
    • Catalog # IXYP8N90C3D1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 900
    • Collector Current @ 25 ℃ (A) 20
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3
    • Fall Time [Inductive Load] (ns) 130
    • Configuration Copack (FRED)
    • Package Type TO-220U
    • Thermal resistance [junction-case] [IGBT] (K/W) 1.2
    • Turn-off Energy @ 125 ℃ (mJ) 0.22
    • Collector Current @ 110 ℃ (A) 8
    • Thermal resistance [junction-case] [Diode] (K/W) 2.5
    • Forward Current @ 110 ℃ (A) 12