Planar

IXYR100N120C3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYR100N120C3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 1200
      • Collector Current @ 25 ℃ (A) 110
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.5
      • Fall Time [Inductive Load] (ns) 110
      • Configuration Single
      • Package Type TO-247I
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.31
      • Turn-off Energy @ 125 ℃ (mJ) 6.15
      • Collector Current @ 110 ℃ (A) 58