Planar

IXYR50N120C3D1

  • Electrical Characteristics
    • Catalog # IXYR50N120C3D1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 56
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 3.5
    • Fall Time [Inductive Load] (ns) 43
    • Configuration Copack (FRED)
    • Package Type TO-247IU
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.43
    • Collector Current @ 90 ℃ (A) 32
    • Turn-off Energy @ 150 ℃ (mJ) 1.4
    • Thermal resistance [junction-case] [Diode] (K/W) 1.1
    • Forward Current @ 110 ℃ (A) 18