background-waves

IXYT30N65C3H1HV

Product Status| Activei

IXYT30N65C3H1HV

Disc IGBT XPT-GenX3 TO-268AA | Series: Planar
info

Manufactured through the state-of-the-art GenX3™ IGBT process and an extreme-light Punch Through (XPT™) design platform, these devices feature high-current handling capabilities, high-speed switching abilities, low total energy losses, and low current fall times. They have a positive collector-to-emitter voltage temperature coefficient, making it possible for designers to use multiple devices in parallel to meet high current requirements.

Their low gate charges also help reduce gate drive requirements and switching losses. These devices have square Reverse Bias Safe Operating Areas (RBSOA) up to the breakdown voltage – a necessary ruggedness in snubberless hard-switching applications.

Advantages:

  • Hard-switching capability
  • High power density
  • Low gate drive requirements
PropertyValue
Status
Active
Package Type
TO-268HVU
VCES (V)
650
IC @ 25 °C (A)
60
VCE(sat) (V)
2.7
tfi (ns)
24
Configuration
Copack (Sonic-FRD)
RthJC [IGBT] (K/W)
0.55
Eoff @ 150 °C (mJ)
0.41
IC @ 110 °C (A)
30
RthJC [Diode] (K/W)
0.8
Forward Current @ 110 °C (A)
29
  • Optimized for mid- and high-switching frequencies
  • Square RBSOA
  • Short circuit capability
  • Ultra-fast anti-parallel diodes
  • International standard package

IXYT30N65C3H1HV Applications

Highlights Section

  • Battery chargers
  • E-Bikes
  • Lamp ballasts
  • Power inverters
  • Power Factor Correction (PFC) circuits
  • Switched-mode power supplies
  • Uninterruptible Power Supplies (UPS)
  • Welding machines

IXYT30N65C3H1HV Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXYT30N65C3H1HVDisc IGBT XPT-GenX3 TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.