Planar

IXYX120N120B3

  • Electrical Characteristics
    • Catalog # IXYX120N120B3
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 320
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.2
    • Fall Time [Inductive Load] (ns) 260
    • Configuration Single
    • Package Type TO-247 PLUS
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.1
    • Turn-off Energy @ 150 ℃ (mJ) 27.9
    • Collector Current @ 110 ℃ (A) 120