Planar

IXYX200N65B3

  • Application Spotlight
    • Electrical Characteristics
      • Catalog # IXYX200N65B3
      • Status Active
      • VCES - Collector-Emitter Voltage (V) 650
      • Collector Current @ 25 ℃ (A) 410
      • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.7
      • Fall Time [Inductive Load] (ns) 157
      • Configuration Single
      • Package Type TO-247
      • Thermal resistance [junction-case] [IGBT] (K/W) 0.096
      • Turn-off Energy @ 150 ℃ (mJ) 5.6
      • Collector Current @ 110 ℃ (A) 200