Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXD75IF650NA

  • Electrical Characteristics
    • Catalog # IXD75IF650NA
    • Status Inactive Part
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 75
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 15
    • Fall Time [Inductive Load] (ns) 40
    • Configuration Copack (Sonic-FRD)
    • Package Type SOT-227
    • Thermal resistance [junction-case] [IGBT] (K/W) 1
    • Turn-off Energy @ 150 ℃ (mJ) 17
    • Thermal resistance [junction-case] [Diode] (K/W) 1