Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXXH40N65B4D1

  • Electrical Characteristics
    • Catalog # IXXH40N65B4D1
    • Status Obsolete
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 115
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2
    • Fall Time [Inductive Load] (ns) 46
    • Configuration Copack (FRED)
    • Package Type TO-247U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.33
    • Turn-off Energy @ 150 ℃ (mJ) 1.3
    • Collector Current @ 110 ℃ (A) 40
    • Thermal resistance [junction-case] [Diode] (K/W) 0.6
    • Forward Current @ 110 ℃ (A) 50