Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXXH80N65B4

  • Electrical Characteristics
    • Catalog # IXXH80N65B4
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 160
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.1
    • Fall Time [Inductive Load] (ns) 53
    • Configuration Single
    • Package Type TO-247
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.24
    • Turn-off Energy @ 150 ℃ (mJ) 2.7
    • Collector Current @ 110 ℃ (A) 80