Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXXN110N65B4H1

  • Electrical Characteristics
    • Catalog # IXXN110N65B4H1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 230
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.1
    • Fall Time [Inductive Load] (ns) 43
    • Configuration Copack (Sonic-FRD)
    • Package Type SOT-227U
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.2
    • Turn-off Energy @ 150 ℃ (mJ) 2.16
    • Collector Current @ 110 ℃ (A) 110
    • Thermal resistance [junction-case] [Diode] (K/W) 0.42
    • Forward Current @ 110 ℃ (A) 70