Trench Series - 650V - 1200V XPTâ„¢ (eXtreme-light Punch Through) IGBTs

IXYA30N120A4HV

  • Electrical Characteristics
    • Catalog # IXYA30N120A4HV
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 106
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.9
    • Fall Time [Inductive Load] (ns) 147
    • Configuration Single
    • Package Type TO-263HV
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.3
    • Turn-off Energy @ 125 ℃ (mJ) 5.6
    • Collector Current @ 110 ℃ (A) 30