background-waves

IXYH30N120B4

Product Status| Activei

IXYH30N120B4

Disc IGBT XPT-GenX4 TO-247AD | Series: Trench
info

Utilizing XPT™ thin-wafer technology and 4th generation (GenX4™) Trench IGBT process, these 1200V devices helps to reduced gate driver requirements and conduction losses. It features reduced thermal resistance, low losses, high current densities and low gate charge requirement. A positive collector-to-emitter voltage temperature coefficient enables designers to use multiple devices in parallel.

Advantages:

  • Ideal for high power density and high inrush currents, low loss applications
  • Hard-switching capable
  • Easy paralleling of devices
  • Reduced gate driver requirements
  • Ease of replacement and availability of isolation package
  • Low gate drive requirements
PropertyValue
VCES (V)
1200
IC @ 25 °C (A)
100
VCE(sat) (V)
2.1
tfi (ns)
108
Configuration
Single
Package Type
TO-247
Status
Active
RthJC [IGBT] (K/W)
0.3
Eoff @ 125 °C (mJ)
4
IC @ 110 °C (A)
30
  • Low on-state voltages Vcesat
  • Optimized for medium switching frequencies 10kHz up to 30kHz
  • Positive thermal coefficient of Vcesat
  • International standard packages

IXYH30N120B4 Applications

Highlights Section

  • Battery chargers
  • Power inverters
  • Power Factor Correction (PFC) circuits
  • Uninterruptible power supplies (UPS)
  • Welding machines

IXYH30N120B4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXYH30N120B4Disc IGBT XPT-GenX4 TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.