Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXYH40N120B4H1

  • Electrical Characteristics
    • Catalog # IXYH40N120B4H1
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 112
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.1
    • TJ Max (°C) 175
    • Fall Time [Inductive Load] (ns) 190
    • Configuration Copack (Sonic-FRD)
    • Package Type TO-247U
    • Turn-off Energy @ 150 ℃ (mJ) 4.4
    • Collector Current @ 110 ℃ (A) 40
    • Thermal resistance [junction-case] [Diode] (K/W) 0.35
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.25
    • Ptot - Power Dissipation Per IGBT (W) 600
    • Forward Current @ 110 ℃ (A) 32