Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXYH60N65A5

  • Electrical Characteristics
    • Catalog # IXYH60N65A5
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 134
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.35
    • TJ Max (°C) 175
    • Fall Time [Inductive Load] (ns) 240
    • Package Type TO-247
    • Turn-off Energy @ 150 ℃ (mJ) 2.5
    • Collector Current @ 110 ℃ (A) 60
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.38
    • Ptot - Power Dissipation Per IGBT (W) 395