Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXYH90N65A5

  • Electrical Characteristics
    • Catalog # IXYH90N65A5
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 220
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.35
    • Fall Time [Inductive Load] (ns) 360
    • Configuration Single
    • Package Type TO-247
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.23
    • Turn-off Energy @ 150 ℃ (mJ) 5
    • Collector Current @ 110 ℃ (A) 90