Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXYK110N120C4

  • Electrical Characteristics
    • Catalog # IXYK110N120C4
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 310
    • Maximum Repetitive Peak Collector Current (A) 740
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 2.4
    • TJ Max (°C) 175
    • Fall Time [Inductive Load] (ns) 90
    • Configuration Single
    • Package Type TO-264
    • Turn-off Energy @ 150 ℃ (mJ) 3.2
    • Collector Current @ 110 ℃ (A) 110
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.11
    • Ptot - Power Dissipation Per IGBT (W) 1360