Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXYP48N65A5

  • Electrical Characteristics
    • Catalog # IXYP48N65A5
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 130
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.4
    • TJ Max (°C) 175
    • Fall Time [Inductive Load] (ns) 247
    • Package Type TO-220
    • Turn-off Energy @ 150 ℃ (mJ) 1.8
    • Collector Current @ 110 ℃ (A) 48
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.46
    • Ptot - Power Dissipation Per IGBT (W) 326