Trench Series - 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

IXYT120N65A5HV

  • Electrical Characteristics
    • Catalog # IXYT120N65A5HV
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 650
    • Collector Current @ 25 ℃ (A) 290
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.45
    • TJ Max (°C) 175
    • Fall Time [Inductive Load] (ns) 310
    • Package Type TO-268HV
    • Turn-off Energy @ 150 ℃ (mJ) 5.2
    • Collector Current @ 110 ℃ (A) 120
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.18
    • Ptot - Power Dissipation Per IGBT (W) 830