Trench Series - 650V - 1200V XPTâ„¢ (eXtreme-light Punch Through) IGBTs

IXYT85N120A4HV

  • Electrical Characteristics
    • Catalog # IXYT85N120A4HV
    • Status Active
    • VCES - Collector-Emitter Voltage (V) 1200
    • Collector Current @ 25 ℃ (A) 300
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.8
    • Fall Time [Inductive Load] (ns) 280
    • Configuration Single
    • Package Type TO-268HV
    • Thermal resistance [junction-case] [IGBT] (K/W) 0.13
    • Turn-off Energy @ 150 ℃ (mJ) 13.7
    • Collector Current @ 110 ℃ (A) 85