Ultra Junction X-Class

IXFH50N80XA

  • Electrical Characteristics
    • Catalog # IXFH50N80XA
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.105
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 152
    • Input Capacitance, CISS (pF) 4480
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 218
    • Power Dissipation (W) 890
    • Sample Request No
    • Partner ECAD Models IXFH50N80XA