Ultra Junction X2-Class

IXFH34N60X2A

  • Electrical Characteristics
    • Catalog # IXFH34N60X2A
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 34
    • Gate Charge (nC) 56
    • Input Capacitance, CISS (pF) 3230
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 164
    • Power Dissipation (W) 540
    • Sample Request No
    • Partner ECAD Models IXFH34N60X2A