Ultra Junction X2-Class

IXFH46N60X2A

  • Electrical Characteristics
    • Catalog # IXFH46N60X2A
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.069
    • Continuous Drain Current @ 25 ℃ (A) 46
    • Gate Charge (nC) 98
    • Input Capacitance, CISS (pF) 4570
    • Thermal resistance [junction-case] (K/W) 0.19
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 660
    • Sample Request Yes
    • Partner ECAD Models IXFH46N60X2A