Ultra Junction X2-Class

IXFH60N60X2A

  • Electrical Characteristics
    • Catalog # IXFH60N60X2A
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.052
    • Continuous Drain Current @ 25 ℃ (A) 60
    • Gate Charge (nC) 108
    • Input Capacitance, CISS (pF) 6300
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 780
    • Sample Request No
    • Partner ECAD Models IXFH60N60X2A