Ultra Junction X4-Class

IXTP100N15X4A

  • Electrical Characteristics
    • Catalog # IXTP100N15X4A
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0085
    • Continuous Drain Current @ 25 ℃ (A) 100
    • Gate Charge (nC) 74
    • Input Capacitance, CISS (pF) 3970
    • Thermal resistance [junction-case] (K/W) 0.4
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 90
    • Power Dissipation (W) 375
    • Sample Request No
    • Partner ECAD Models IXTP100N15X4A